??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
3-15/16 Inch
Part Number
023210
Part Name
P2B-K-315RE
Weight (approx)
106 lbs
A
5.41 Inch
B
17.44 Inch
C
4.75 Inch
DMIN
13.12 Inch
DMAX
14.75 Inch
E
2 Inch
Bolt Diameter
3/4 Inch
G
1.70 Inch
H
2.75 Inch
J
10.42 Inch
L
6.00 Inch
M
5.00 Inch
P
10.71 Inch
R
2.13 Inch
S
3.13 Inch
T
.34 Inch
Static Capacity
154000 lbs
Dynamic Capacity
21000 lbs
Rollers/Row No.
26
Rollers/Row Mean Diameter
.51
Pitch Diameter
5.120 Inch
End Play
.008-.012 Inch
Collar Setscrews Size
5/8-11*1
Collar Setscrew Torque
1325
Materials Housing
C.I. ASTM A48 CLASS 30
Materials Cone
4118 CASE CARB.
Materials Cups
4118 CASE CARB.
Materials Retainer
STEEL
Materials Rollers
4118 CASE CARB.
Static Misalignment (+/-)
3.55*
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.